text.skipToContent text.skipToNavigation

Chromatography Paper / Grade FN 100

This highly pure paper grade are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.:  FT-1-527-0200200

Availability:  On Request

This highly pure paper grade are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    1
  • Dimensions
    200 mm × 200 m
  • Weight
    195 g/m²
  • Primary Product Type
    Filters
  • Grade
    FN 100
  • Filter Type
    Chromatography Papers
  • Filter Format
    Reels
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    1

Technical attributes

  • Thickness
    0.35 mm
  • Capillary rise / 30 min
    115 mm
  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose; < 0.04 % ash)
  • Area of Application
    Blotting