Skip to content Skip to navigation menu

Chemical-resistant PTFE Pressure Filter Holder, 47 mm

This PTFE pressure filter holder has been designed for the filtration of aggressive liquids, using 47 mm filters.

Item no.:  16579

Availability:  On Request

   

The holder hinders the release of trace elements into the filtrate and is resistant to almost all chemicals. The fluoroelastomer O-ring in the top part allows easy hand tightening, and can be replaced by a PTFE O-Ring, order no. 17039.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

 

  • Application Area
    • Sterile Filtration
    • Analytical Sample Preparation
    • Clarification
    • Particle Analysis
  • Chemical Compatibility
    As for PTFE and fluoroelastomer
  • Connectors
    M 14 x 1.5 male thread
  • Filter Diameter
    ⌀ 47 mm
  • Filter Holder Type
    Pressure Filter Holders
  • Filtration Area
    12.5 cm²
  • Materials of Construction
    Polytetrafluorethylene (PTFE)
  • Maximum Operating Pressure
    5 bar | 500 kPa | 72.5 psi
  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • Dry heat (max. 180 °C)
  • Suitable Membrane Filter Diameter
    47 mm
  • Threads for Connectors
    M 14 + 1.5 male thread

 

  • Electrical / Battery item
    No
  • Pack Size
    1
  • Packaging
    Box, folding
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11342, 5.0 µm pore size, 47 mm diameter, 100 pieces per pack

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Hydrophobic PTFE Membrane Filters / Type 11842

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

Polyamide Membrane Filters / Type 25006
Polyamide Membrane Filters / Type 25006
Item no.: 25006--47------N

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

Polyamide Membrane Filters / Type 25007
Polyamide Membrane Filters / Type 25007
Item no.: 25007--47------N

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 47 mm diameter- 100 pieces per pack

Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.<-p>

Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 47 mm Discs

These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.4 µm with a pore density of  1.50E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 47 mm Discs

 These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of  5.0E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11301, 8.0 µm pore size, 47 mm diameter, 100 pieces per pack

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Polyethersulfone Membrane Filters - Type 154078- 0.1 µm pore size- 47 mm diameter- 100 pieces per pack

Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.<-p>

Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 47 mm diameter, 100 pieces per pack

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 47  mm diameter, 100 pieces per pack

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Hydrophobic PTFE Membrane Filters / Type 11803

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

Hydrophobic PTFE Membrane Filters / Type 11807

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.