Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11342, 5.0 µm pore size, 142 mm diameter, 100 pieces per pack
The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.
Item no.: 11342-142------N
Availability (ex works): On Request
Choose your Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters
The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.
Brochure
Catalog
User Manual
Applications
-
Application
-
Air/Gas Filtration
- Filtration of Aqueous Solutions
-
Air/Gas Filtration
-
Area of Application
-
Analytical Sample Preparation
-
Clarification
- Particle Analysis
-
Analytical Sample Preparation
Dimensions
-
Filter Diameter⌀ 142 mm
-
Membrane Thickness130 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate570 mL/min/cm²/bar (Water)
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
-
Membrane MaterialCellulose Nitrate (CN)
Physicochemical Information
-
Bubble Point0.5 bar
-
Burst Pressure> 0.15 bar
-
Grade11342
-
Pore Size5 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
-
Primary Product TypeFilters
Sterility
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C
-
Gamma radiation 25 kGy
- Ethvlene oxide
-
By autoclaving at 121 °C