Skip to content Skip to navigation menu

Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11306, 0.45 µm pore size, 142 mm diameter, 25 pieces per pack

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Item no.:  11306-142------G

Availability (ex works):  On Request

   

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

User Manual

Cellulose Nitrate Filters
en 261.3 kB

Applications

  • Application
    • Air/Gas Filtration
    • Filtration of Aqueous Solutions
  • Area of Application
    • Analytical Sample Preparation
    • Clarification
    • Particle Analysis

Dimensions

  • Filter Diameter
    ⌀ 142 mm
  • Membrane Thickness
    130 µm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    70 mL/min/cm²/bar (Water)
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
  • Membrane Material
    Cellulose Nitrate (CN)

Physicochemical Information

  • Bubble Point
    2.4 bar
  • Burst Pressure
    > 0.3 bar
  • Grade
    11306
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    25
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Sterility

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C
    • Gamma radiation 25 kGy
    • Ethvlene oxide