Skip to content Skip to navigation menu

Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11303

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Item no.:  11303--13------N

Price:  $108.00

Availability (ex works):  For more information please log in

The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Cellulose Nitrate Filters
en 261.3 kB

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Air/Gas Filtration
  • Area of Application
    • Analytical Sample Preparation
    • Clarification
    • Particle Analysis

Dimensions

  • Filter Diameter
    ⌀ 13 mm
  • Membrane Thickness
    130 µm

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
  • Membrane Material
    Cellulose Nitrate (CN)

Physicochemical Information

  • Bubble Point
    1 bar
  • Burst Pressure
    > 0.2 bar
  • Grade
    11303
  • Pore Size
    1.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    200 mL/min/cm²/bar (Water)
  • Membrane Color | Grid Color
    white (w/o grid)

Sterility

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C
    • Gamma radiation 25 kGy
    • Ethvlene oxide

Customers Also Purchased

Re-usable Polycarbonate Syringe Filter Holders, 13 mm

Re-usable Polycarbonate Syringe Filter Holders, 13 mm

Learn More
Re-usable PTFE Syringe Filter Holder, 13 mm

Re-usable PTFE Syringe Filter Holder, 13 mm

Learn More