Skip to content Skip to navigation menu

Cellulose Acetate Membrane Filters / Type 11106

The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices.

Item no.:  11106-100------N

Price:  $460.00

Availability (ex works):  For more information please log in

   

The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Air/Gas Filtration
  • Area of Application
    • Analytical Sample Preparation
    • Clarification

Dimensions

  • Filter Diameter
    ⌀ 100 mm
  • Membrane Thickness
    120 µm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    69 mL/min/cm²/bar (Water)
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Membrane Material
    Cellulose Acetate (CA)

Physicochemical Information

  • Bubble Point
    1.9 bar
  • Burst Pressure
    0.7 bar
  • Grade
    11106
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Sterility

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C
    • Gamma radiation 25 kGy
    • Dry heat
    • Ethvlene oxide