Cellulose Acetate Membrane Filters / Type 11104
The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices.
Item no.: 11104--90------N
Price: $83.00
Availability (ex works): For more information please log in
Choose your Cellulose Acetate Membrane Filters
The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices.
Brochure
Catalog
Applications
-
Application
-
Air/Gas Filtration
- Filtration of Aqueous Solutions
-
Air/Gas Filtration
-
Area of Application
-
Analytical Sample Preparation
- Clarification
-
Analytical Sample Preparation
Dimensions
-
Filter Diameter⌀ 90 mm
-
Membrane Thickness120 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate200 mL/min/cm²/bar (Water)
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Membrane MaterialCellulose Acetate (CA)
Physicochemical Information
-
Bubble Point1 bar
-
Burst Pressure0.5 bar
-
Grade11104
-
Pore Size0.8 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
-
Primary Product TypeFilters
Sterility
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
-
Gamma radiation 25 kGy
-
Dry heat
- Ethvlene oxide
-
By autoclaving at 121 °C or 134 °C