Skip to content Skip to navigation menu

Blotting Paper / Grade BF 3 / 224 × 224 mm Sheets

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.:  FT-2-520-224224N

   

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Applications

  • Application Area
    Blotting

Dimensions

  • Dimensions
    224 x 224 mm
  • Thickness
    0.76 mm

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White

Materials of Construction

  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose)

Physicochemical Information

  • Capillary Rise / 10 Minutes
    130 mm
  • Capillary Rise / 30 Minutes
    n.a.
  • Grade
    BF 3

Product Information

  • Filter Type
    Blotting Papers
  • Pack Size
    50
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Weights

  • Weight
    330 g/m²