185 mm Purple Dot Quantitative Filter Paper Discs / Grade 393
These 185 mm diameter very slow filtering, purple dot filter paper discs are used for quantitative & gravimetric analyses as well as for pressure or vacuum filtration. They are made out of 100 % cotton linters with an α-cellulose content of > 98 % and are acid-washed to make the papers ashless and achieve high purity.
- Price (USD):
- $101.00
- Item No.:
- FT-3-127-185
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Quantitative Filter Paper
- Made of 100 % cotton linters
- Ash-free (ash content ≤ 0.01 % according to DIN 54370)
- Wet-strengthened
- Color-coded box for easy selection
- Very slow filtering
- Very fine-pore
- 100 discs per pack
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 185 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time300 s
-
Grade393
-
SpecificationsVery fine-pore, very dense, very slow filtering
-
Thickness0.17 mm
Materials of Construction
-
Filter Material100 % Cotton Linters (> 98 % alpha-cellulose; ash-free)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsVery fine crystalline
-
Retention Rate1 µm
Product Information
-
Filter TypeQuantitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight100 g/m²