Skip to content Skip to navigation menu

Vivaspin 2, STARTER PACK PES, 25pc

0.4 - 2 ml
Three membrane alternatives: PES, Hydrosart® regenerated Cellulose, Cellulosetriacetat. Best recovery of the concentrate by reverse-spinning.

Item no.:  VS02S1

Price:  $136.00

Availability (ex works):  For more information please log in

25 Pieces
   

Vivaspin® concentrators are disposable ultrafiltration devices for the concentration of biological samples. Vivaspin® 2 can effectively be used in swing bucket or fixed angle rotors accepting 15 ml centrifuge tubes. The patented vertical membrane design and thin channel filtration chamber (US 5,647,990) minimizes membrane fouling and provides high speed concentrations, even with particle-laden solutions. Vivaspin® 2 combines the speed of the classic Vivaspin® products with low internal surface and membrane area in order to achieve superior recoveries from very dilute solutions. Available with a choice of PES, Cellulose Triacetate or Hydrosart® membranes, Vivaspin® 2 offers the highest flexibility for process optimization. Another unique feature of Vivaspin® 2 is the choice of directly pipetting the concentrate from the dead stop pocket built into the bottom of the concentrator or alternatively reverse-spinning the concentrate into the recovery cap. Both methods result in near total concentrate recovery.

  • Choice of three different membranes
  • High retentate recovery > 90 %
  • Vertical membrane design for ultra-fast concentration
  • Universal rotor compatibility
  • Safe sample concentration due to dead-stop volume
  • Convenient concentrate recovery by pipetting
  • Optional re-spin for concentrate recovery
  • Volume graduation for easy reading/monitoring

Performance Characteristics

Time to concentrate up to 30x [min.] at 20°C Concentrate recovery %
Start volume 500 μl 500 μl
Aprotinin 0.25 mg/ml (6,500 MW)
3,000 MWCO PES 30 96 %
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO PES 15 96 %
10,000 MWCO PES 5 96 %
30,000 MWCO PES 5 95 %
IgG 0.25 mg/ml (160,000 MW)
30,000 MWCO PES 10 96 %
50,000 MWCO PES 10 96 %
100,000 MWCO PES 10 96 %

Application Note

Sartorius Ultrafiltration Products in the Preparation of Biological and Medical Nanocarriers – a Short Review
en 125.9 kB
Sample Preparation for Radio Immunoassay with Vivaspin 2 Ultrafiltration Devices
en 53.3 kB
Vivaflow® and Vivaspin® Workflow in Protein Research Laboratories
en 827.9 kB
Desalting and Buffer Exchange with Vivaspin® Centrifugal Concentrators
en 401.4 kB
Urine Protein Concentration with Vivaspin® Concentrators
en 540.6 kB
Treatment of Vivaspin® concentrators for improved recovery of low-concentrated protein samples
en 485.8 kB
Vivaspin® 500 — High-cell-density Cultivation of Ultrafiltration: a substitute to lyophilization
en 107.6 kB

Brochure

Ultrafiltration Family
en 1.6 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

User Manual

Vivaspin® 500 μl und 2 ml
de 308.3 kB
Vivaspin® 500 μl and 2 ml
en 296.7 kB
Vivaspin® 500 μl y 2 ml
es 308.2 kB
Vivaspin® 500 μl e 2 ml
it 307.6 kB

Applications

  • Application
    Protein Concentration
  • Application Area
    Buffer Exchange
  • Market
    • BioPharma
    • Research

Certificates

  • Certification
    None

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Dimensions

  • Membrane Area
    1.2 cm²
  • Overall Length
    126 mm
  • Width
    17 mm

Materials of Construction

  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Concentrator Cap
    Polycarbonate (PC)
  • Filtrate Vessel
    Polycarbonate (PC)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • MWCO
    5 – 100 K
  • Pore Size
    N/A

Product Information

  • Device Type
    Centrifugal Ultrafiltration Devices
  • Pack Size
    25
  • Primary Product Type
    Ultrafiltration Devices
  • Sample Type
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • Endotoxin

Volumes

  • Dead Stop Volume
    8 µL
  • Fixed Angled Rotor - Maximum Capacity
    2 mL
  • Hold-up Volume
    < 10 µL
  • Swing Bucket Rotor
    3 mL
  • Volume Range
    0.4 – 2 mL

Customers Also Purchased

Vivaspin 500, 3,000K MWCO, PES, 25pc.

Vivaspin 500, 3,000K MWCO, PES, 25pc.

Learn More
Vivaspin 20, 3,000 MWCO PES, 12pc

Vivaspin 20, 3,000 MWCO PES, 12pc

Learn More
Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More