Skip to content Skip to navigation menu

Vivapore 10|20, 7,500 MWCOPES, 100pc

3 - 20 ml
Ready-to-use static concentrators for fast and affordable concentration of samples. Extremely simple and user-friendly. Stand and pipettes included in packs with 4 and 30 devices.

  • Sample concentration without additional equipment
  • Optimal for clinical specimen concentration e.g. urine
  • High-flow 7.5 kDa PES membrane
  • Separate chambers / no cross contamination
  • For up to 20 ml sample volume

Item no.:  VP2002

Price:  $585.00

Availability (ex works):  For more information please log in

Vivapore® 5 and Vivapore® 10/20 are a ready-to-use, disposable ultrafiltration devices for samples up to 20 ml initial volume. They are optimally utilized for concentrating macromolecules in clinical specimens such as urine, cerebrospinal fluid (CSF) or other biological solutions.

Two different devices are available: Vivapore® 5 for concentration of 5 ml samples and Vivapore® 10/20 for concentration of 10 ml samples expandable with an expansion reservoir to 20 ml.

With no need for additional equipment, solvent absorption is the most economic and user friendly concentration technique available for clinical applications. Just fill the unit with the solution to be concentrated, wait for the desired concentration level to be achieved and then pipette the concentrated sample from the dead-stop reservoir at the bottom of the concentrator. Vivapore® static concentrators are offered as separate chambers together with disposable plastic stands for up to four units. Contrary to other, larger products with multiple, adjacent concentration channels, there is no risk of cross-contamination between individual Vivapore® units. Vivapore® 5 and 10/20 are frequently used for urine concentration prior to subsequent analysis of Bence-Jones proteins by gel or capillary electrophoresis.

Application Note

Urine Protein Concentration with Vivaspin® Concentrators
en 540.6 kB

Brochure

Ultrafiltration Family
en 1.6 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Datasheet

Vivapore 5 and Vivapore 10 | 20 — Biological sample concentration in clinical chemistry
en 115.0 kB
Vivapore 5 et Vivapore 10 | 20 — Concentration d’échantillons biologiques en biochimie clinique
fr 320.1 kB

User Manual

Vivapore 5, 10|20 ml
en 247.1 kB

Applications

  • Application
    Protein Concentration
  • Area of Application
    • Diagnostic Sample Prep
    • Molecule/DNA/Concentration
  • Market
    Clinical

Certificates

  • Certification
    • CE Mark/Cert
    • FDA class I diagnostic devices

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Dimensions

  • Height
    100 mm
  • Membrane Area
    28 cm²
  • Overall Height
    100 mm
  • Width
    46 mm

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)
  • Reservoir Material
    Styrene acrylonitrile resin (SAN)

Operating Conditions

  • Minimum Concentrate Volume
    50 µL

Physicochemical Information

  • MWCO
    7.5 kD

Product Information

  • Device Type
    Static Concentrators
  • Pack Size
    100
  • Primary Product Type
    Ultrafiltration Devices
  • Sample Type
    • Protein
    • Urine

Volumes

  • Volume Range
    2 – 20 mL
Disposable stand for 4 Vivapore units

$27.00

3 - 20 ml
Vivapore® are ready-to-use static concentrators for fast and affordable concentration of samples. Extremely simple and user-friendly. Stand and pipettes included in packs with 4 and 30 devices.

  • Sample concentration without additional equipment
  • Optimal for clinical specimen concentration e.g. urine
  • High-flow 7.5 kDa PES membrane
  • Separate chambers / no cross contamination
  • For up to 20 ml sample volume

10 ml expansion reservoir for Vivapore 10|20

$25.00

3 - 20 ml
Vivapore® are ready-to-use static concentrators for fast and affordable concentration of samples. Extremely simple and user-friendly. Stand and pipettes included in packs with 4 and 30 devices.

  • Sample concentration without additional equipment
  • Optimal for clinical specimen concentration e.g. urine
  • High-flow 7.5 kDa PES membrane
  • Separate chambers / no cross contamination
  • For up to 20 ml sample volume

Large Plastic Pasteur pipettes for Vivapore 10|20

$33.00

3 - 20 ml
Vivapore® are ready-to-use static concentrators for fast and affordable concentration of samples. Extremely simple and user-friendly. Stand and pipettes included in packs with 4 and 30 devices.

  • Sample concentration without additional equipment
  • Optimal for clinical specimen concentration e.g. urine
  • High-flow 7.5 kDa PES membrane
  • Separate chambers / no cross contamination
  • For up to 20 ml sample volume

Customers Also Purchased

Centrisart® I Centrifugal Ultrafiltration Devices - 5 kDa MWCO (CTA)

Centrisart® I Centrifugal Ultrafiltration Devices - 5 kDa MWCO (CTA)

Learn More
Vivapore 5, 7,500 MWCO PES, 4pc

Vivapore 5, 7,500 MWCO PES, 4pc

Learn More
Vivaspin Turbo 15, 3,000 MWCO PES, 12pc

Vivaspin Turbo 15, 3,000 MWCO PES, 12pc

Learn More
Vivaspin 20, 3,000 MWCO PES, 12pc

Vivaspin 20, 3,000 MWCO PES, 12pc

Learn More