Skip to content Skip to navigation menu

Vivacon 500-PCR Grade, 125,000 MWCO Hydrosart, 25pc

For up to 500 µl
Vivacon® 500 are centrifugal units for fast DNA concentration and buffer exchange of 500 µl samples. They are also the product of choice for protein fractionation applications. The use of Hydrosart® membranes results in high recoveries from dilute samples. Complete recovery of the concentrate is guaranteed by a reverse spinning step.

Vivacon® 500-PCR Grade units are treated with ethylene oxide (ETO) in a validated process to deactivate all traces of DNA that might interfere with subsequent amplification procedures.

Item no.:  VN01H81ETO

Price:  $144.00

Availability:  For more information please log in

25 Pieces
   

Vivacon® 500 is optimized for the concentration / recovery and buffer exchange applications of genomic DNA and peptides for samples up to 500 µl initial volume. They are also the product of choice for peptide fractionation applications in this volume range. For optimal performance with highly diluted samples, e.g. forensic specimens, Vivacon® 500 is equipped with patented Hydrosart® regenerated cellulose membranes with extremely low unspecific binding properties and high flux. Selected MWCOs are available sterile and DNA free (PCR Grade units). They have been treated with a dual-cycle ethylene oxide (ETO) gas process to ensure they are sterile to a safety assurance level of 106 and free of detectable human genomic DNA contamination. Tests were performed with a qPCR assay over 55 cycles with a verified detection limit of 2 pg.

High recoveries and excellent reproducibility are paired with convenience offered by volume graduation and molecular weight cut-offs printed on individual devices. Vivacon® 500 features a horizontal membrane design optimal for DNA fractionation (primer removal) as well as peptide fractionation (Filter Aides Sample Preparation, FASP1). The possibility of a reverse spin after sample processing assures complete concentrate recovery which is especially important when working with low sample concentrations.

1Wisniewski JR, Zougman A, Nagaraj N, Mann M. Universal sample preparation method for proteome analysis (2009). Nat Methods. 6(5):359-62.

  • Concentration of up to 0.5 ml genomic DNA or peptide samples
  • Low binding material
  • Reverse spin possibility
  • MWCO printed on device
  • Complete and highly reproducible concentrate recovery
  • Selected cut offs available sterile and DNA free* for e.g. forensic applications
  • * qPCR assay over 55 cycles with a verified limit of detection < 2 pg

Performance Characteristics for DNA

Start volume 0.5 ml, sample concentration 50 ng/ml.

Sample size (bp) Time to concentrate up
to 30x [min.] at 20°C
Concentrate
recovery %
g-force (xg)
2,000 MWCO 10 60 min. 93 % 7,500
10,000 MWCO 30 25 min. 94 % 7,500
30,000 MWCO 50 18 min. 88 % 5,000
50,000 MWCO 300 18 min. 91 % 5,000
100,000 MWCO 600 10 min. 87 % 3,000
125,000 MWCO 650 12 min. 85 % 2,000
125,000 MWCO 900 9 min. 94 % 3,000

Performance Characteristics for Proteins

Start volume 0.5 ml, sample and concentration of proteins as specified in table.

Sample Time to concentrate up
to 30x [min.] at 20°C
Concentrate
recovery %
g-force (xg)
2,000 MWCO 0.25 mg/ml
cytochrome c
30 min. 95 % 14,000
10,000 MWCO 0.25 mg/ml
cytochrome c
15 min. 92 % 14,000
30,000 MWCO 1.0 mg/ml BSA 10 min. 95 % 14,000
50,000 MWCO 1.0 mg/ml BSA 10 min. 92 % 14,000
100,000 MWCO 1.0 mg/ml
bovine IgG
11 min. 90 % 8,000
125,000 MWCO 1.0 mg/ml
bovine IgG
10 min. 81 % 8,000

Application Note

Filter Aided Sample Preparation — (FASP) with Vivacon® 500
en 150.4 kB
Using Vivacon® 500 for Primer Removal after PCR
en 140.3 kB

Brochure

赛多利斯 实验室过滤产品 精简目录
zh 2.9 MB

Catalog

Laboratory Filtration Products
en 17.2 MB
Lab Ultrafiltration and Purification Products
en 4.8 MB

Datasheet

Vivacon® 500 and Vivacon® 2 — For safe DNA and protein concentration and rebuffering from 500 μl to 2 ml starting volumes.
en 145.9 kB

User Manual

Vivacon® 500 — For in vitro use only
en 400.4 kB

Volumes

  • Dead Stop Volume
    5 µL
  • Fixed Angled Rotor - Maximum Capacity
    500 µL
  • Volume Range
    0.1 – 0.5 mL

eShop Dynamic Attributes

  • Application Area
    • Buffer Exchange
    • Forensic Sample Prep
    • Molecule/DNA/Concentration
  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Device Type
    Centrifugal Ultrafiltration Devices
  • Filtrate Vessel
    Polypropylene (PP)
  • MWCO
    125 K
  • Market
    • BioPharma
    • Research
    • Forensic
  • Membrane Material
    Cellulose Acetate (CA)
  • PCR Grade
    Yes
  • Sample Type
    • DNA
    • Peptide

Customers Also Purchased

Vivacon 500-PCR Grade, 30,000 MWCO, 25pc

Vivacon 500-PCR Grade, 30,000 MWCO, 25pc

Learn More
Vivacon 2-PCR Grade, 30,000 MWCO Hydrosart, 25pc

Vivacon 2-PCR Grade, 30,000 MWCO Hydrosart, 25pc

Learn More
Picus® Electronic Pipette, 12 Channel

Picus® Electronic Pipette, 12 Channel

Learn More
Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Learn More
SafetySpace® Filter Tip, 0.1-10 µl, Single Tray

SafetySpace® Filter Tip, 0.1-10 µl, Single Tray

Learn More
arium pro UF

arium pro UF

Learn More