text.skipToContent text.skipToNavigation

Vivacell 70, 30,000 MWCO PES, 2pc

10 - 70 ml
Ultrafiltration unit for sample concentration with highest process flexibility: Centrifugation or centrifugation of pressurized units, as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Item no.:  VS6021

Availability:  On Request

Vivacell® 70 is a disposable ultrafiltration unit for the concentration of samples between 10 ml and 70 ml and can be used either in a centrifuge or for pressure filtration. Vivacell® 70 thus combines the ease of use of centrifugal devices with the flexibility and control provided by pressurized ultrafiltration cells. Vivacell® 70 is easy to assemble, requires no tubing connections or stirring mechanisms and can be adapted to equipment availability or to specific user preferences. For convenience, the units are simply spun in a large capacity centrifuge (carriers accepting 250ml bottles). For even faster concentration, particularly with difficult samples, the device can be pressurized with air or inert gas before centrifuging. For better process control or for handling of single samples, gas pressure can be combined with gentle orbital shaking. For highest simplicity of use with minimum equipment requirements, the device is pressurized and then left standing on a bench top or in a refrigerator. The concentrator features a vertical membrane that minimizes fouling, while the built-in deadstop of 150 µl will prevent concentration to dryness.

  • Easy to handle
  • High flux PES membrane
  • Vertical membrane design for ultra fast concentration
  • High retentate recovery > 90 %
  • Total process flexibility
  • Universal rotor compatibility

Concentrator bodies with ploycarbonate filtrate bottles

Performance Characteristics

Time to concentrate 30x min at 20°C
50 ml start volume In centrifuge
1,000 g
As pressure cell
4 bar (60 psi) pressure
Solute recovery %
No Pressure 3 bar pressure No agitation Orbital shake
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO PES 37 18 50 25 96 %
10,000 MWCO PES 25 15 45 20 96 %
30,000 MWCO PES 22 13 45 20 93 %
IgG 0.25 mg/ml (160,000 MW)
50,000 MWCO PES 25 15 85 20 94 %
100,000 MWCO PES 15 11 90 18 90 %

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Vivacell 100
en 194.0 kB

Product properties

  • MWCO
    30,000 Daltons
  • Quantity
    2
  • Width
    62 mm
  • Volume Range
    10 – 70 mL
  • Max. operating pressure
    5 bar
  • Primary Product Type
    Ultrafiltration Devices
  • Membrane Material
    Polyethersulfone (PES)
  • Membrane
    Polyethersulfone (PES)

Technical attributes

  • Electrical / Battery item
    No
  • Animal Components
    No
  • Pressure Head / Pressure-fuge Head
    Acetal
  • Rotor Cavity
    To fit 250 mL (62 mm) centrifuge bottles
  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Maximum Speed
    1,200 g
  • Minimum effective speed
    500 g
  • Maximum Pressure
    5 bar
  • Overall length
    119 mm
  • Hold-up volume
    < 200 µL
  • Swing Bucket Rotor
    70 mL
  • Total length with Pressure-fuge head
    185 mm
  • Dead stop volume
    150 µL
  • Recommended Speed
    1,000 g
  • Fixed Angle Rotor
    50 mL
  • With Pressure Head
    70 mL
  • Minimum Rotor Angel
    25°
  • With Pressure-fuge Head
    50 mL
  • Certification
    None
  • Filtrate Vessel
    Polycarbonate (PC)
  • Filtrate Container
    Polycarbonate (PC)
  • Application
    Protein Concentration
  • Area of Application
    • Buffer Exchange
    • Protein/DNA Concentration
  • Market
    Research
  • Device Type
    • Centrifugal Ultrafiltration Devices
    • Pressure Driven Ultrafiltration Devices
  • Sample Type
    • Protein
    • Nanoparticles
    • Virus
  • Rotor Type
    • Swing-out rotors
    • Angle rotors