Skip to content Skip to navigation menu

PES Membrane, 50,000 MWCO, 25mm, 10pc

Broad range of ultrafilter membrane discs for sample concentration in stirred cells. Membranes made of PES, cellulose triacetate or Hydrosart® regenerated cellulose. Available with various MWCO’s and diameters.

Item no.:  14650--25------D

Price:  $70.00

Availability:  For more information please log in

10 Pieces
   

The Polyethersulfone (PES) membrane is a general purpose membrane that provides excellent performance with most solutions when retentate recovery is of primary importance. PES membranes exhibit no hydrophobic or hydrophilic interactions and are usually preferred for their low fouling characteristics, exceptional flux and broad pH range.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB
Lab Ultrafiltration and Purification Products
en 11.2 MB

Compliance Information

  • Certification
    None

Dimensions

  • Filter Diameter
    ⌀ 25 mm
  • Membrane Thickness
    120 µm

General Specifications

  • Filter Format
    Discs
  • pH Range
    1.0 – 14.0

eShop Dynamic Attributes

  • Application
    Protein Concentration
  • Application Area
    Buffer Exchange
  • Device Type
    Ultrafilter Membrane Discs
  • Filter Type
    Membrane Filters
  • MWCO
    50 kD
  • Market
    • BioPharma
    • Research
  • Membrane Material
    Polyethersulfone (PES)
  • Pack Size
    10
  • Sample Type
    • Protein
    • Peptide
    • Nanoparticles
    • Virus

Customers Also Purchased

Sartolab® RF Vacuum Filtration Units 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

Sartolab® RF Vacuum Filtration Units 180C3----------E, 0.22 µm Polyethersulfone, 1000 ml

Learn More
arium pro UF

arium pro UF

Learn More