Skip to content Skip to navigation menu

Centrisart® I Centrifugal Ultrafiltration Devices - 100 kDa MWCO (PES)

These Centrifugal Ultrafiltration Devices for protein concentration remove proteins from difficult to filter samples, even whole blood or cell lysate samples. Ideal for removing low molecular weight substances or proteins for samples in the 0.1–2.5 mL range. Centrisart I Reverse Centrifugal Concentrators perform ultrafiltration against the direction of centrifugal force for fast preparation of ultrafiltrates.

Item no.:  13269----------E

Price:  $81.00

Availability (ex works):  For more information please log in

  • 100 kDa MWCO (PES)
  • Made with polyethersulfone (PES) membranes that have a uniform surface devoid of hydrophobic or hydrophillic interactions, offering excellent protein recovery for most solutions. PES membranes exhibit low fouling characteristics, exceptional flux and broad pH range
  • Reverse centrifugal concentration process prevents premature blockage of the membrane
  • Unique design can be used in fixed-angle or swinging-bucket rotors accepting standard 15 ml tubes
  • Ultrafiltration of 90% of the original sample volume is typically completed in about 30 minutes
  • Integrated dead stop means there is no risk of over concentration and no need to re-spin samples
  • Volume Range of 0.1 to 2.5 ml
  • The filtrate is collected in the floater insert tube where it is easily withdrawn
  • pack of 12

Application Note

High Recovery of Cationised Protein in Centrisart® I
en 178.4 kB

Brochure

Ultrafiltration Family
en 1.6 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Centrisart® I
en 301.5 kB

Applications

  • Application
    Protein Concentration
  • Area of Application
    • Buffer Exchange
    • Diagnostic Sample Prep
    • Molecule/DNA/Concentration
  • Market
    • BioPharma
    • Research
    • Clinical

Certificates

  • Certification
    • CE Mark/Cert
    • FDA class I diagnostic devices

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Materials of Construction

  • Concentrator Body/Sleeve
    Cellulose Propionate
  • Concentrator Cap
    Polyethylene (PE)
  • Filtrate Vessel
    Polystyrene
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • MWCO
    100 kD

Product Information

  • Device Type
    Centrifugal Ultrafiltration Devices
  • Pack Size
    12
  • Primary Product Type
    Ultrafiltration Devices
  • Sample Type
    Viscous samples - plasma

Volumes

  • Dead Stop Volume
    100 µL
  • Fixed Angled Rotor - Maximum Capacity
    2.5 mL
  • Volume Range
    0.1 – 2.5 mL

Customers Also Purchased

mLINE® mechanical pipette, 1-ch, 20-200 µl

mLINE® mechanical pipette, 1-ch, 20-200 µl

Learn More
mLINE® mechanical pipette, 1-ch, 100-1000 µl

mLINE® mechanical pipette, 1-ch, 100-1000 µl

Learn More
SafetySpace™ Filter Tip, 5-200 µl, single tray

SafetySpace™ Filter Tip, 5-200 µl, single tray

Learn More
SafetySpace™ Filter Tip, 50-1000 µl, single tray

SafetySpace™ Filter Tip, 50-1000 µl, single tray

Learn More
Vivacon 500, 2,000 MWCO Hydrosart, 25pc

Vivacon 500, 2,000 MWCO Hydrosart, 25pc

Learn More
Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Learn More