Skip to content Skip to navigation menu

Sterile Filtration

   

Choose your product

Narrow your results

Filter by product attributes

Products (28)

Midisart® 2000 PTFE
Midisart® 2000 PTFE
Item no.: 17805
Brand
Midisart®
Packaging
Sterile, individually packed
GMP Compliance
This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Bacterial Endotoxins
< 0.18 EU/mL as determined by the LAL test
Midisart® 2000
Midisart® 2000
Item no.: 17804----------E
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Midisart® 2000
Midisart® 2000
Item no.: 17804--------NPG
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Midisart® 2000
Midisart® 2000
Item no.: 17805----------E
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Midisart® 2000
Midisart® 2000
Item no.: 17804--------NPE
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Midisart® 2000
Midisart® 2000
Item no.: 17877--------UPN
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Midisart® 2000
Midisart® 2000
Item no.: 17805--------UPN
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Midisart® 2000
Midisart® 2000
Item no.: 17804----------G
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Midisart® 2000
Midisart® 2000
Item no.: 17805--------UPQ
Brand
Midisart®
Filtration Area
20 cm²
Gamma Stable
No
Maximum Operating Pressure
3 bar (44 psi)
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.1 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

$144.00

50 Pieces
Brand
Minisart® PES
Filtration Area
6.2 cm²
Flow Rate
40 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Gamma irradiated, Female Luer Lock, Male Luer Lock, Pack Size 50

$144.00

50 Pieces
Brand
Minisart® PES
Filtration Area
6.2 cm²
Flow Rate
140 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

$144.00

50 Pieces
Brand
Minisart® PES
Filtration Area
6.2 cm²
Flow Rate
140 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500

$805.00

500 Pieces
Brand
Minisart® PES
Filtration Area
6.2 cm²
Flow Rate
140 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Slip, Pack Size 500

$805.00

500 Pieces
Brand
Minisart® PES
Filtration Area
6.2 cm²
Flow Rate
140 mL/min with water at 1 bar (14.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.45 µm, Non-Sterile, Male Luer Slip, Male Luer Slip, Pack Size 500

$2,140.00

500 Pieces
Brand
Minisart® PTFE
Filtration Area
5.3 cm²
Flow Rate
2300 mL/min with air at 0.1 bar (1.5 psi)
Maximum Allowable Working Temperature
60 °C (140 °F)
Results per page: | |