Skip to content Skip to navigation menu

Sartoclear Dynamics® Lab Filtration Kits

Sartoclear Dynamics® Lab products are filtration kits designed for the clarification and sterile filtration of mammalian cell cultures in R&D labs.

   

Choose your product

Products (15)

Sartoclear Dynamics® Lab V, 1000 mL, 10 g

$845.00

24 Pieces
Brand
Sartoclear Dynamics® Lab
Volume
1 L
Cell Density
< 5 mio. cells/mL
Pore Size
0.22 µm
Sartoclear Dynamics® Lab V, 1000 mL, 40 g
Brand
Sartoclear Dynamics® Lab
Volume
1 L
Cell Density
> 10 mio. cells/mL
Pore Size
0.22 µm
Sartoclear Dynamics® Lab P15
Sartoclear Dynamics® Lab P15
Item no.: SDLP--0015-----C
Brand
Sartoclear Dynamics® Lab
Volume
15 mL
Cell Density
All cell densities
Pore Size
0.2 µm
Sartoclear Dynamics® Lab V, 150 mL, 5 g
Sartoclear Dynamics® Lab V, 150 mL, 5 g
Item no.: SDLV-0150-05C--2
Brand
Sartoclear Dynamics® Lab
Volume
150 mL
Cell Density
> 5 mio. cells/mL
Pore Size
0.22 µm
Sartoclear Dynamics® Lab V, 250 mL, 5 g
Sartoclear Dynamics® Lab V, 250 mL, 5 g
Item no.: SDLV-0250-05C--2
Brand
Sartoclear Dynamics® Lab
Volume
250 mL
Cell Density
< 5 mio. cells/mL
Pore Size
0.22 µm

Sartoclear Dynamics® Lab kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily. Sartoclear Dynamics® Lab Features:

  • Kits for a single-step mammalian cell culture harvesting
  • Ready to use
  • Fast and effortless

Clarification and Sterile Filtration Kits from 15 mL to 1 L Samples

Sartoclear Dynamics® Lab P15 Kit

Filtration of 15 mL mammalian cell cultures with the Sartoclear Dynamics® P15 kit, a 20 mL syringe pre-filled with 0.5 g of DE filter aid and a 0.2 µm PES filter for sterile filtration.

Sartoclear Dynamics® Lab V Kits

Filtration of 50 mL up to 1 L mammalian cell cultures with the Sartoclear Dynamics® Lab V kits: pouches of DE filter aid combined with Sartolab® RF vacuum filtration units for sterile filtration.

Sartolab® RF 50 units can be used for the filtration of 50 mL samples in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

Application Note

Récolte de cellules de mammifères rapide ne nécessitant pas de centrifugation pour la purification des anticorps à l'aide des kits de filtration Sartoclear Dynamics® Lab
fr 785.0 kB
Lentivirus Vacuum Filtration Application Note
en 2.4 MB
Lentivirus Sartoclear Dynamics Lab Application-Note
en 3.3 MB
From Mammalian Cell Cultures to Pure Proteins: Sartoclear Dynamics® Lab Significantly Reduces Cell Harvest Time
en 1.8 MB
Rapid Mammalian Cell Harvest without Centrifugation for Antibody Purification Using the Sartoclear Dynamics® Lab Filtration System
en 748.8 kB
Lab-Scale Clarification of Mammalian Suspension Cultures Using Sartoclear Dynamics® Lab V Kits
en 536.3 kB
De la culture de cellules mammaliennes aux protéines pures : le Sartoclear Dynamics® Lab réduit considérablement le temps de récolte des cellules
fr 1.8 MB
Schnelle Ernte von Säugetierzellen ohne Zentrifugation zur Antikörperaufreinigung mit dem Sartoclear Dynamics® Lab Filtrationssystem
de 755.1 kB
Reducing sample preparation time from Sf9 insect cultures by using Sartoclear Dynamics® Lab
en 174.9 kB
Centrifuge-Free Clarification of Antibodies from Cell Cultures Using Sartoclear Dynamics® Lab Decimates Working Time: A Comparative Study
en 166.0 kB

Brochure

Sartoclear Dynamics® Lab Convenient Mammalian Cell Culture Harvesting
en 2.5 MB
宣传手册:Sartoclear Dynamics® Lab
zh 2.0 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Datasheet

Sartoclear Dynamics® Lab P15 For simultaneous clarification and sterile filtration of 15 mL mammalian cell cultures in a single 1-minute step
en 120.9 kB
Sartoclear Dynamics Lab V
en 386.4 kB

Publication

Simplified Small-Scale Harvest of CHO Cells for mAb Analytics
en 1.7 MB

User Manual

Sartoclear Dynamic® Lab Filter Aid
fr 432.7 kB
Sartoclear Dynamic® Lab Filter Aid
es 419.8 kB
Sartoclear Dynamic® Lab Filter Aid
de 420.3 kB
Sartoclear Dynamics® Lab Filter Aid
en 399.8 kB
Sartoclear Dynamics® Lab P15
en 452.6 kB

Validation Guide

Validation Guide Diatomaceous Earth – Celpure® C300
en 1.3 MB