Skip to content Skip to navigation menu

Reusable Filter Holders

Individual filter holders, stand-alone, to be assembled on vacuum flasks or on manifolds, depending on the particular version. Available in stainless steel, glass or polycarbonate.

   

Choose your product

Products (6)

Combisart® 1-branch Manifold

$790.00

1 Piece
Outlet
(for branches only) Hose nipple, DN 10, DN 10
Brand
Combisart®
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Combisart® 1-branch Manifold

$740.00

1 Piece
Outlet
(for branches only) Hose nipple, DN 10, DN 10
Brand
Combisart®
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Individual Filter Holder

$700.00

1 Piece
Outlet
(for branches only) Hose nipple, DN 10, DN 10
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Polycarbonate Filter Holder

$135.00

1 Piece
Outlet
(for branches only) Hose nipple, DN 10, DN 10
Filtration Area
12.5 cm²
Maximum Operating Pressure
0.5 bar (7 psi)
Collecting Vessel
Yes
Individual Filter Holder

$825.00

1 Piece
Outlet
(for branches only) Hose nipple, DN 10, DN 10
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Polycarbonate Filter Holder

$112.00

1 Piece
Outlet
(for branches only) Hose nipple, DN 10, DN 10
Filtration Area
12.5 cm²
Maximum Operating Pressure
0.5 bar (7 psi)
Collecting Vessel
No
Results per page: | |

Stainless Steel Filter Holders

Stainless steel holders differ in their funnel capacity (choice of 40 ml, 100 ml or 500 ml) and in their valve type (part numbers ending with CS feature sterile venting). They are specifically designed for applications in which particles or microorganisms need to be retained on the surface of membrane filters. Their stainless steel frit filter support ensures uniform distribution of the retained particles over the entire surface of the membrane filter. Special features facilitate the use of these filter holders during routine testing. Their stainless steel taps are easy to turn on and off, and only one hand is needed to use the unique clamp for secure fastening or convenient removal of the funnel.

Glass Filter Holders

These filter holders are available with a 30 ml funnel (filter dia. 25 mm) for small-volume filtration or with a 250 ml funnel (filter dia. 47|50 mm) for large-volume filtration. They can be sterilized by autoclaving (max. 134°C) or by dry heat (max. 180°C). The glass frit ensures uniform distribution of retained particles.

Polycarbonate Filter Holders

Type 16510 is complete with a receiver flask, and can be used with vacuum or low pressure (0.5 bar|7.3 psi is recommended for maximum throughput). Type 16511 is the same as 16510, but without a receiver flask. It is designed for use on a suction flask or a vacuum manifold (e.g. Combisart® systems). Both types can be sterilized by autoclaving (max. 121°C).

Customers Also Purchased

Microsart e.motion Dispenser

Microsart e.motion Dispenser

Learn More