Skip to content Skip to navigation menu

Quartz Microfibre Filters

Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. Sartorius quartz microfibre filters are free of glass fibres and binding agents.

   

Choose your product

Products (0)

Results per page: | |

Grade

Weight

(g/m²)

Thickness

(mm)

Penetration

0.3 µm (%)

Pressure Drop

at 5.3 cm/s (Pa)

Dry tensile strength,

longitudinal (N/m)

Dry tensile

strength,

crosswise (N/m)

Temperature

Resistance

Pre-heated 

Q3400

85

0.43

< 0.002

450

200

80

900 °C +/- 10 %

yes

T 293

85

0.43

< 0.002

450

150

70

900 °C +/- 10 %

No

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Flyer

Getemperte Quarz- Mikrofaserfilter Q3400
de 389.7 kB
Pre-heated Quartz Microfiber Filters Grade Q3400
en 383.5 kB
Filtres en microfibre de quartz grade Q3400 prétraités à la chaleur
fr 385.9 kB
Filtri in microfibra di quarzo grado Q3400 pretrattati a caldo
it 389.2 kB
Filtros precalentados de microfibra de cuarzo de grado Q3400
es 385.5 kB