Skip to content Skip to navigation menu

Quartz Microfibre Filters

Quartz microfibre filters are especially suited for emission monitoring at temperatures of up to 900 °C and wherever filters of the highest purity are needed. Sartorius quartz microfibre filters are free of glass fibres and binding agents.

   

Choose your product

Products (13)

Quartz Microfiber Filters / Grade T293

$101.00

50 Pieces
Filter Diameter
⌀ 25 mm
Quartz Microfiber Filters / Grade T293

$101.00

50 Pieces
Filter Diameter
⌀ 47 mm
Quartz Microfiber Filters / Grade T293

$365.00

50 Pieces
Filter Diameter
⌀ 90 mm
Quartz Microfiber Filters / Grade T293

$415.00

50 Pieces
Filter Diameter
⌀ 125 mm
Quartz Microfiber Filters / Grade T293

$350.00

50 Pieces
Filter Diameter
⌀ 85 mm
Quartz Microfiber Filters / Grade T293

$99.00

50 Pieces
Filter Diameter
⌀ 37 mm
Quartz Microfiber Filters / Grade T293

$99.00

50 Pieces
Filter Diameter
⌀ 45 mm
Quartz Microfiber Filters / Grade T293

$365.00

50 Pieces
Filter Diameter
⌀ 100 mm
Quartz Microfiber Filters / Grade T293

$415.00

50 Pieces
Filter Diameter
⌀ 110 mm
Quartz Microfiber Filters / Grade T293

$250.00

50 Pieces
Filter Diameter
⌀ 70 mm
Quartz Microfiber Filters / Grade T293

$104.00

50 Pieces
Filter Diameter
⌀ 50 mm
Quartz Microfiber Filters / Grade T293

$885.00

Filter Diameter
⌀ 293 mm
Quartz Microfiber Filters / Grade T293

$735.00

50 Pieces
Filter Diameter
⌀ 150 mm
Results per page: | |

Grade

Weight

(g/m²)

Thickness

(mm)

Penetration

0.3 µm (%)

Pressure Drop

at 5.3 cm/s (Pa)

Dry tensile strength,

longitudinal (N/m)

Dry tensile

strength,

crosswise (N/m)

Temperature

Resistance

Pre-heated 

Q3400

85

0.43

< 0.002

450

200

80

900 °C +/- 10 %

yes

T 293

85

0.43

< 0.002

450

150

70

900 °C +/- 10 %

No

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB
赛多利斯 实验室过滤产品 精简目录
zh 2.9 MB

Catalog

Laboratory Filtration Products
en 17.2 MB

Flyer

Getemperte Quarz- Mikrofaserfilter Q3400
de 389.7 kB
Pre-heated Quartz Microfiber Filters Grade Q3400
en 383.5 kB
Filtres en microfibre de quartz grade Q3400 prétraités à la chaleur
fr 385.9 kB
Filtri in microfibra di quarzo grado Q3400 pretrattati a caldo
it 389.2 kB
Filtros precalentados de microfibra de cuarzo de grado Q3400
es 385.5 kB