Quantitative Filter Paper
These filter papers are used for quantitative and gravimetric analyses as well as for pressure or vacuum filtration. They are made out of 100 % cotton linters with an α-cellulose content of > 98 % and are acid-washed to make the papers ashless and achieve high purity.
Choose your product
Products (126)
These filter papers are used for quantitative and gravimetric analyses as well as for pressure or vacuum filtration. They are made out of 100 % cotton linters with an α-cellulose content of > 98 % and are acid-washed to make the papers ashless and achieve high purity.
Choose the correct quantitative filter papers:
Grade | Weight g/m² | Thickness (mm) | Filtration Time (s) | Particle retention (µm) | Precipitates | Properties |
---|---|---|---|---|---|---|
388 (black dot) | 84 | 0.21 | 10 | 12-15 | Coarse crystalline | Fast filtration |
389 (white dot) | 84 | 0.19 | 20 | 8-12 | Medium-fine crystalline | Medium-fast filtration, fat-free |
392 (red dot) | 84 | 0.17 | 50 | 5-8 | Fine crystalline | Medium-slow filtration |
390 (green dot) | 84 | 0.16 | 100 | 3-5 | Fine crystalline | Slow filtration |
391 (blue dot) | 84 | 0.15 | 180 | 2-3 | Very fine crystalline | Very slow filtration |
393 (purple dot) | 100 | 0.18 | 300 | 1-2 | Very fine crystalline | Very slow filtration |