Skip to content Skip to navigation menu

Polycarbonate Track-Etched Membrane Filters

The white and hydrophilic polycarbonate track-etched membrane filters are manufactured from high grade polycarbonate film using track-etched technology.

   

Choose your product

Products (9)

Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 76 mm Discs
Flow Rate
≥ 30 mL/min/cm²/0.7 bar (Water)
Pore Size
0.4 µm
Polycarbonate Track-Etched Membrane Filters / 0.1 µm / 47 mm Discs
Flow Rate
≥ 0.5 mL/min/cm²/0.7 bar (Water)
Pore Size
0.1 µm
Polycarbonate Track-Etched Membrane Filters / 0.1 µm / 25 mm Discs
Flow Rate
≥ 0.5 mL/min/cm²/0.7 bar (Water)
Pore Size
0.1 µm
Polycarbonate Track-Etched Membrane Filters / 0.8 µm / 25 mm Discs
Flow Rate
≥ 40 mL/min/cm²/0.7 bar (Water)
Pore Size
0.8 µm
Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 25 mm Discs
Flow Rate
≥ 10 mL/min/cm²/0.7 bar (Water)
Pore Size
0.2 µm

Their capillary pore structure is uniform and precise, with a narrow pore size distribution to retain particles on their surface. Track-etched membranes are an excellent choice for accurate fractionation of particulates because of their precise pore size.

Track-etch technology offers the user distinct performance advantages when excellent surface capture and high sample visibility are required. Their main applications are particulate analysis, epifluorescence microscopy, fluid clarification, cytology, cell biology, bioassays, water microbiology and environmental analysis.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Datasheet

Filtres Track-Etched en polycarbonate
fr 785.8 kB
Polycarbonate Track-Etched Filters
en 791.3 kB