Skip to content Skip to navigation menu

Paper Boards for the Filtration and Absorption of Liquids

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.

 

Choose your product

Products (1)

Filter boards/ Grade 1220
1,000 Pieces
Item no.
FT-3-10389-025
Grade
1220
Filter Format
Discs
Filter Diameter
⌀ 25 mm

$750.00

Grade

Weight (g/m2)

Thickness (mm)

Filtration Time (s)

Wet Bursting Strength (kPa)

Dry Bursting Strength (kPa)

Air resistance (mbar)

Capillary Rise (mm/ 10 min)

Water Capacity (%)

Properties

C 160

160

0.30

40

> 50

 

25

80

 

Filtration of fine-flaked precipitates

S 165

165

0.34

 

 ≥ 30

 

35

> 40

 

Filter press paper, absorption paper

C 250

250

0.48

40

 > 80

 

25

100

 

Paper board for galvanic baths

C 251

250

 ≥ 0.55

8

 ≥ 80

> 200

   

Filtration of technical oils, paraffin, edible oils

A 250

250

0.45

    

70

180

Absorption paper for e.g. pulp testing

C 300

300

0.60

40

 ≥ 80

 

25

100

 

Filtration of technical oils, transformer oils, galvanic baths

1339

315

0.63

 

≥ 230

≥ 500

42

≥ 60

 

Raw paper for Bowie-Dick-test indicator sheets, sterilization control

C 350

350

0.63

40

≥ 80

 

25

110

 

Filtration of technical oils, transformer oils, galvanic baths

C 350L

360

0.75

 

≥  200

 

30

80

 

Antibiotic testing paper, ash content < 0.08 %

C 450

450

0.95

40

≥ 80

 

25

110

 

Filtration of transformer oils, galvanic baths

151

460

1.00

  

≥ 400

19

120

 

Base paper for cyto-strips

1220

475

1.00

200

   

120

 

Filtration of essential oils, galvanic baths, use in filter presses, ash content of 0.15 %

K 12

520

1.60

 

≥ 50

≥ 250

2.5

200

 

Filtration of galvanic baths

157

700

1.8

   

8

150

 

Filtration of edible oils, essential oils, fine turbidity

SEK 770

800

1.00

     

≥ 500

Absorbent paper board for the transport of liquids

Brochure

Filter Papers for the Laboratory and Industry
en 2.1 MB

Catalog

Laboratory Filtration Products
en 17.2 MB