Skip to content Skip to navigation menu

Non-woven Filters

These nonwoven grades are made of rayon (viscose) and/or polyester and are available in different weights. They can be used for the filtration or prefiltration of viscous solutions containing particles visible with the naked eye.

   

Choose your product

Products (7)

Polyester Non-woven, Grade 2701 60 g/m²
Polyester Non-woven, Grade 2701 60 g/m²
Item no.: FT-1-01323-38040

$84.00

Dimensions
380 mm × 40 m
Pore Size
60 µm
Thickness
0.2 mm
Grade
2701 (60 g/m²)
Viscose Non-woven, Grade 2601 60 g/m², Filter Diameter ⌀ 25 mm

$135.00

100 Pieces
Pore Size
75 µm
Thickness
0.40 mm
Grade
2601 (60 g/m²)
Packaging
Non-sterile, bulk packed
Viscose/Polyester Non-woven, Grade 2602, Filter Diameter ⌀ 32 mm

$220.00

1,000 Pieces
Pore Size
N/A
Thickness
0.8 mm
Grade
2602
Packaging
Non-sterile, bulk packed
Viscose/Polyester Non-woven, Grade 2602, Filter Diameter ⌀ 25 mm

$210.00

1,000 Pieces
Pore Size
N/A
Thickness
0.8 mm
Grade
2602
Packaging
Non-sterile, bulk packed
Viscose Non-woven, Grade 2601 20 g/m², Filter Diameter ⌀ 185 mm

$29.00

100 Pieces
Pore Size
100 µm
Thickness
0.18 mm
Grade
2601 (20 g/m²)
Packaging
Non-sterile, bulk packed

  • The viscose grade 2601, 20 g/² with a mean pore size of 100 µm is used for example for the testing of mortars according to DIN 18555-7.

 

  • The viscose grade 2601, 60 g/m² with a mean pore size of 75 µm is used in the petrochemical industry to retain the biggest particles before further analysis with a viscosimetry.

 

  • The viscose & polyester grade 2602, 150 g/m² is used in the food-processing industry for the detection of contaminants for example in dairy products & baby food.

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 6.3 MB
Carte da filtro per il laboratorio e l’industria
it 4.2 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB