Skip to content Skip to navigation menu

Glass Microfiber Filters without Binder

Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).

   

Choose your product

Products (16)

Glass Microfiber Filters / Grade MGF
Filtration Time
110 mL/min
Retention Rate
0.7 µm
Thickness
0.38 mm
Grade
MGF
Glass Microfiber Filters / Grade MGF
Filtration Time
110 mL/min
Retention Rate
0.7 µm
Thickness
0.38 mm
Grade
MGF
Glass Microfiber Filters / Grade MGF
Glass Microfiber Filters / Grade MGF
Item no.: FT-2-1105-460570
Filtration Time
110 mL/min
Dimensions
460 × 570 mm
Retention Rate
0.7 µm
Thickness
0.38 mm
Glass Microfiber Filters / Grade MGF
Filtration Time
110 mL/min
Retention Rate
0.7 µm
Thickness
0.38 mm
Grade
MGF
Glass Microfiber Filters / Grade MGF
Filtration Time
110 mL/min
Retention Rate
0.7 µm
Thickness
0.38 mm
Grade
MGF

Application Examples

  • Prefiltration: Grades 13440, MGB, MGD
  • Analysis of suspended solids in wastewater according to EN 872: Grade MGC
  • Analysis of supended solids in wastewater according to 2540D: Grade MG 550-HA
  • Clarification of buffer & reagent solutions: Grade MGA
  • Clarification of protein solutions, TCLP Test: Grade MGF
  • Air monitoring: MG 160

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 6.3 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Carte da filtro per il laboratorio e l’industria
it 4.2 MB

Catalog

Laboratory Filtration Products
en 8.2 MB