Skip to content Skip to navigation menu

Glass Microfiber Filters with Binder

These filters are mostly used either for monitoring air and gas or as prefilter. They are manufactured with synthetic binding agents to ensure that the filter has a defined strength. They are mechanically and chemically stable, have a temperature resistance up to 180°C and – depending on the binding agent used – are either hydrophobic or hydrophilic.

   

Choose your product

Products (2)

Glass Microfiber Filters / Grade MG 227/1/60
Thickness
0.32 mm
Type
Glass Microfiber Filters with Binder
Grade
MG 227/1/60
Packaging
Non-sterile, bulk packed
Glass Microfiber Filters / Grade MG 227/1/60
Thickness
0.32 mm
Type
Glass Microfiber Filters with Binder
Grade
MG 227/1/60
Packaging
Non-sterile, bulk packed

  • Mechanically and chemically stable
  • Temperature resistant up to 180°C
  • Hydrophilic and hydrophobic versions

Brochure

Carte da filtro per il laboratorio e l’industria
it 4.2 MB
Papiers filtres pour les laboratoires et l’industrie
fr 6.3 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB

Catalog

Laboratory Filtration Products
en 8.2 MB