Skip to content Skip to navigation menu

Diatomaceous Earth Filter Paper/ Grade 470

This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.

   

Choose your product

Products (5)

Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 125 mm Filter Discs

$53.00

100 Pieces
Filter Format
Discs
Filter Diameter
⌀ 125 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 185 mm Filter Discs

$124.00

Filter Format
Discs
Filter Diameter
⌀ 185 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 90 mm Filter Discs

$32.00

100 Pieces
Filter Format
Discs
Filter Diameter
⌀ 90 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 110 mm Filter Discs

$43.00

100 Pieces
Filter Format
Discs
Filter Diameter
⌀ 110 mm
Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 150 mm Filter Discs

$70.00

Filter Format
Discs
Filter Diameter
⌀ 150 mm
Results per page: | |

Technical Specifications

  • Weight: 140 g/cm²
  • Thickness: 0.32 mm

Application Examples

  • Clarification of beer, wine, urine during spectophotometric or refractometric tests.
  • Filtration of the finest, semi-colloidal precipitates, e.g. those consisting of proteins, clay or cold-precipitated barium.

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Carte da filtro per il laboratorio e l’industria
it 2.4 MB

Catalog

Laboratory Filtration Products
en 8.2 MB