Skip to content Skip to navigation menu

Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

   

Choose your product

Products (109)

Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 385 mm / Folded Filters

$280.00

100 Pieces
Retention Rate
> 40 µm
Thickness
0.28 mm
Grade
5 H/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 185 mm Folded Filters

$99.00

100 Pieces
Retention Rate
15 µm
Thickness
0.25 mm
Grade
603/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 601/N / ⌀ 500 mm Filter Discs

$103.00

100 Pieces
Retention Rate
12-14 µm
Thickness
0.19 mm
Grade
601/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 500 mm Folded Filters

$325.00

100 Pieces
Retention Rate
15 µm
Thickness
0.5 mm
Grade
37/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped / Grade 6  S/N / 580 × 580 mm Sheets

$370.00

100 Pieces
Dimensions
580 × 580 mm
Retention Rate
6–14 µm
Thickness
0.55 mm
Grade
6 S/N
Qualitative & Technical Papers, Creped/ Grade 39/N / ⌀ 130 mm Filter Discs

$23.00

50 Pieces
Retention Rate
15 µm
Thickness
0.65 mm
Grade
39/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 270 mm Filter Discs

$40.00

100 Pieces
Retention Rate
15 µm
Thickness
0.25 mm
Grade
603/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 110 mm Filter Discs

$9.00

100 Pieces
Retention Rate
15 µm
Thickness
0.25 mm
Grade
603/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 125 mm / Folded Filters

$99.00

100 Pieces
Retention Rate
> 40 µm
Thickness
0.28 mm
Grade
5 H/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 185 mm Filter Discs

$20.00

100 Pieces
Retention Rate
15 µm
Thickness
0.25 mm
Grade
603/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 150 mm Filter Discs

$15.00

100 Pieces
Retention Rate
> 40 µm
Thickness
0.28 mm
Grade
5 H/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 385 mm Filter Discs

$128.00

100 Pieces
Retention Rate
6–14 µm
Thickness
0.55 mm
Grade
6 S/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 150 mm / Folded Filters

$101.00

100 Pieces
Retention Rate
> 40 µm
Thickness
0.28 mm
Grade
5 H/N
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade FT55 / ⌀ 100 mm Filter Discs

$8.60

100 Pieces
Retention Rate
n.a.
Thickness
0.15 mm
Grade
FT 55
Packaging
Non-sterile, bulk packed
Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 185 mm Filter Discs

$18.00

100 Pieces
Retention Rate
> 40 µm
Thickness
0.28 mm
Grade
5 H/N
Packaging
Non-sterile, bulk packed
Results per page: | |

"

Grade

Weight

(g/m²)

Thickness

(mm)

Filtration Time (s)

Wet Bursting Strength (kPa)

Air Resistance (mbar)

Properties

5 H/N

85

0.28

3

 ≥ 40

n.a.

Very fast filtration, wide-pore

34/N

80

0.25

5

 ≥ 50

2.0

Very fast filtration

37/N

135

0.50

4

 ≥ 70

1.9

Very fast filtration

FT 55

55

0.15

5

 ≥ 20

n.a.

Very fast filtration

1602/N

70

0.23

5

 ≥  30

n.a

Very fast filtration

39/N, 180 g

180

0.65

5

 ≥ 90

2.5

Very fast filtration

39/N, 300 g

300

0.95

5

≥ 120

2.5

Very fast filtration

603/N

75

0.25

8

≥ 50

n.a.

Fast filtration

6 S/N

145

0.55

12

≥ 90

n.a.

Medium-fast filtration

601/N

65

0.19

13

≥ 30

n.a.

Medium-fast filtration, for sugar industry

67/N, 160 g

160

0.65

13

≥ 60

5.5.

Medium-fast filtration

"

Brochure

Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB
Carte da filtro per il laboratorio e l’industria
it 2.4 MB

Catalog

Laboratory Filtration Products
en 8.2 MB