Skip to content Skip to navigation menu

Blotting & Chromatography Papers

Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

   

Choose your product

Products (9)

Blotting Paper / Grade BF 3 / ⌀ 25 mm Filter Discs

$32.00

100 Pieces
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Discs
Filter Diameter
⌀ 25 mm
Blotting Paper / Grade BF 3 / 200 × 200 mm Sheets

$112.00

100 Pieces
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Sheets
Dimensions
200 × 200 mm
Blotting Paper / Grade BF 3 / ⌀ 150 mm Filter Discs

$70.00

100 Pieces
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Discs
Filter Diameter
⌀ 150 mm
Blotting Paper / Grade BF 3 / 224 × 224 mm Sheets
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Sheets
Dimensions
224 x 224 mm
Blotting Paper / Grade BF 3 / 460 × 570 mm Sheets

$275.00

50 Pieces
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Sheets
Dimensions
460 × 570 mm
Blotting Paper / Grade BF 3 / ⌀ 22 mm Filter Discs

$190.00

1,000 Pieces
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Discs
Filter Diameter
⌀ 22 mm
Blotting Paper / Grade BF 3 / 135 × 155 mm Sheets

$73.00

Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Sheets
Dimensions
135 × 155 mm
Blotting Paper / Grade BF 3 / ⌀ 19 mm Filter Discs

$190.00

1,000 Pieces
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Discs
Filter Diameter
⌀ 19 mm
Blotting Paper / Grade BF 3 / 580 × 600 mm Sheets

$300.00

50 Pieces
Filter Type
Blotting Papers
Thickness
0.76 mm
Filter Format
Sheets
Dimensions
135 × 155 mm
Results per page: | |

Grade

Weight

(g/m²)

Thickness

(mm)

Capillary Rise

(mm/ 10 min)

Capillary Rise (mm/30 min)

Ash Content

pH Value

Properties

BF 1

90

0.16

80

140

  

Blotting paper

BF 2

195

0.35

70

115

  

Blotting paper

BF 3

330

0.76

130

   

Blotting paper

BF 4

550

1.30

160

   

Blotting paper

FN 1

90

0.19

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 2

125

0.24

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 3

90

0.19

 

95

≤ 0.04

7

Blotting & Chromatography paper, medium-fast absorption

FN 4

125

0.24

 

95

≤ 0.04

7

Blotting & Chromatography paper, medium-fast absorption

FN 5

90

0.18

 

60

≤ 0.04

7

Blotting & Chromatography paper, slow absorption

FN 7

150

0.32

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 7a

200

0.41

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 8

280

0.55

 

170

≤ 0.04

7

Blotting & Chromatography paper, very fast absorption

FN 30

320

0.90

 

240

≤ 0.05

7

Blotting & Chromatography paper, very fast absorption

FN 100

195

0.35

70

115

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

Brochure

Carte da filtro per il laboratorio e l’industria
it 2.4 MB
Filter Papers for the Laboratory and Industry
en 6.4 MB
Papiers filtres pour les laboratoires et l’industrie
fr 2.4 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Flyer

Membranen und Papiere von Sartorius für Blotting-Anwendungen
de 232.6 kB
Sartorius Membranes and Papers for Blotting Applications
en 231.2 kB
Membranes et papiers Sartorius pour applications de transfert
fr 232.0 kB
Membrane e carte Sartorius per applicazioni di blotting
it 231.7 kB
Membranas y papeles Sartorius para aplicaciones de transferencia
es 231.9 kB