Blotting & Chromatography Papers
Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
Choose your product
Products (49)
Grade | Weight (g/m2) | Thickness (mm) | Capillary Rise (mm/ 10 min) | Capillary Rise (mm/30 min) | Ash Content | pH Value | Properties |
BF 1 | 90 | 0.16 | 80 | 140 | Blotting paper | ||
BF 2 | 195 | 0.35 | 70 | 115 | Blotting paper | ||
BF 3 | 330 | 0.76 | 130 | Blotting paper | |||
BF 4 | 550 | 1.30 | 160 | Blotting paper | |||
FN 1 | 90 | 0.19 | 145 | ≤ 0.04 | 7 | Blotting & Chromatography paper, fast absorption | |
FN 2 | 125 | 0.24 | 145 | ≤ 0.04 | 7 | Blotting & Chromatography paper, fast absorption | |
FN 3 | 90 | 0.19 | 95 | ≤ 0.04 | 7 | Blotting & Chromatography paper, medium-fast absorption | |
FN 4 | 125 | 0.24 | 95 | ≤ 0.04 | 7 | Blotting & Chromatography paper, medium-fast absorption | |
FN 5 | 90 | 0.18 | 60 | ≤ 0.04 | 7 | Blotting & Chromatography paper, slow absorption | |
FN 7 | 150 | 0.32 | 145 | ≤ 0.04 | 7 | Blotting & Chromatography paper, fast absorption | |
FN 7a | 200 | 0.41 | 145 | ≤ 0.04 | 7 | Blotting & Chromatography paper, fast absorption | |
FN 8 | 280 | 0.55 | 170 | ≤ 0.04 | 7 | Blotting & Chromatography paper, very fast absorption | |
FN 30 | 320 | 0.90 | 240 | ≤ 0.05 | 7 | Blotting & Chromatography paper, very fast absorption | |
FN 100 | 195 | 0.35 | 70 | 115 | ≤ 0.04 | 7 | Blotting & Chromatography paper, fast absorption |