Skip to content Skip to navigation menu

Air/Gas Filtration

   

Choose your product

Narrow your results

Filter by product attributes

Products (28)

Single round Housing In-Line
Single round Housing In-Line
Item no.: 7S11LEN00414
Type
Venting Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Cartridge Height
250 mm
Sealing Material
EPDM
Single round Housing In-Line
Single round Housing In-Line
Item no.: 7S10LEN00414
Type
Venting Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Cartridge Height
125 mm
Sealing Material
EPDM
Quartz Microfiber Filters / Grade T293

$885.00

Pre-heated
No
Thickness
0.43 mm
Grade
T 293
Packaging
Non-sterile, bulk packed
Quartz Microfiber Filters / Grade T293
Quartz Microfiber Filters / Grade T293
Item no.: FT-2-1109-203254

$415.00

25 Pieces
Dimensions
203 × 254 mm
Pre-heated
No
Thickness
0.43 mm
Grade
T 293
Glass Microfiber Filters / Grade MG 160

$23.00

50 Pieces
Retention Rate
1.2 µm
Thickness
0.35 mm
Grade
MG 160
Packaging
Non-sterile, bulk packed