Vivapure® H Mini S & Q
Vivapure®Mini IEX spin columns are centrifugal devices with Sartobind Membrane Adsorber as their chromatography matrix. For fast and easy fractionation of small samples.
- Price (USD):
- $175.00
- Item No.:
- VS-IX01SQ16
- Availability:
- pcs
- Pieces
- 16
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Vivapure® Ion Exchange (IEX)
Vivapure®Mini Ion Exchange spin columns are centrifugal devices, based on Sartobind Membrane Adsorber technology as their chromatography matrix. The devices are ready-to-use and cannot run dry by their design. For many protein purification applications, they can replace time-consuming column chromatography. The rapid 1-2-3 bind-wash-elute protocol especially lends itself to screening applications, where many samples are processed parallel. Vivapure®Mini is available with three different membrane chemistries and with medium (1 mg/unit) or high (4 mg/unit) protein binding capacity. Vivapure®Mini units are intended for use in swing-out rotors and accommodate 0.5 ml and 0.4 ml samples, respectively.
- Fast centrifugal spin columns
- Easy and ready-to-use
- Binding capacity 1 mg up to 4 mg protein
- Ideal for paralell processing
Applications
-
ApplicationCentrifugal Filtration
-
Intended UseResearch Use Only (RUO)
Dimensions
-
Membrane Area7.48 cm²
Physicochemical Information
-
Bed Volume240 µl
-
Binding Capacity4 mg
-
LigandQuaternary ammonium
Product Information
-
BrandVivapure®
-
Pack Size16
Volume
-
Sample Volume24 × 0.5 mL