Skip to content Skip to navigation menu

Sartobind® IDA A4 Sheet

Sartobind IDA Membrane Adsorbers are macroporous, cellulose-based membranes for binding of His-tagged proteins at high flow rates.

Item no.:  94IDA-42-001

Availability (ex works):  On Request

   

Sartobind® Membrane Adsorbers are made from regenerated cellulose and have been stabilized for high chemical stability. They are derivatized with conventional chelating functional groups to a metal chelate adsorber for protein and peptide purification with high selectivity. The large pores minimize the size exclusion effect. Membranes can be run at much higher flow rates compared to conventional matrices.

  • Macroporous
  • High flow rate
  • Simple handling

Brochure

Sartobind® Membrane Chromatography
en 2.3 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

User Manual

Directions for Use - Sartobind® IDA Sheet
en 43.2 kB

 

  • Membrane Area
    624 cm²
  • Membrane Material
    Stabilised reinforced cellulose
  • Membrane Thickness
    275 µm
  • Membrane Type
    Metal chelate membrane
  • Recommended Chelating Ions
    Ni²+, Co²+, Cu²+ or Zn²+
  • Reinforcement Material
    Polyester

 

  • Flow Rate
    > 30 mL/cm² × min at 1 bar (14.5 psi)
  • Ligand
    Iminodiacetic acid
  • Ligand Density
    > 5 µeq/cm²
  • Pore Size
    3 - 5 µm
  • Reference Protein
    Polyhistidine tagged protein
  • Typical Dynamic Binding Capacity 10% per mL
    3.6 mg/mL, 100 μg/cm²
  • What you receive
    • 1 sheet
    • 1 manual
  • pH Stability
    pH 1 – 12 (short term), pH 3 – 9 (long term)

 

  • Dimensions
    21 cm × 29.7 cm
  • Pack Size
    1
Re-usable Polycarbonate Syringe Filter Holders, 25 mm

$101.00

This polycarbonate filter holder has been designed for the use of 25 mm filters for the filtration of aqueous solutions.

Customers Also Purchased

Sartobind® Phenyl pico 0.08 mL

Sartobind® Phenyl pico 0.08 mL

Learn More
Sartobind® Selection Kit pico

Sartobind® Selection Kit pico

Learn More
Sartobind® S nano 3 mL, 8 mm bed height

Sartobind® S nano 3 mL, 8 mm bed height

Learn More
Sartobind STIC® PA pico 0.08 mL

Sartobind STIC® PA pico 0.08 mL

Learn More
Sartobind® IDA 75

Sartobind® IDA 75

Learn More