Skip to content Skip to navigation menu

Chromatography

Chromatography spin columns, papers and multiwell plates. Our chromatography spin columns are suitable for ion exchange, metal chelate, Protein A and G, Anti-HSA and C18 matrices for protein capture and purification. The chromatography papers can be supplied in reels but also in disc formats for circular technology and as strips or sheets for special techniques. The chromatography multiwell plates are designed for flow-to-waste and analyte collection in ion exchange chromatography applications.

   

Choose your product

Narrow your results

Filter by product attributes

Products (59)

Vivapure® S Mini H
Vivapure® S Mini H
Item no.: VS-IX01SH24

$210.00

24 Pieces
Brand
Vivapure® S
Binding Capacity
4 mg
Chromatography Paper / Grade FN 3 / 270 mm × 100 m Reels

$160.00

1 Pieces
Dimensions
270 mm × 100 m
Grouping Value
Rollos
Sartobind® S pico 0.08 mL
Sartobind® S pico 0.08 mL
Item no.: 92IEXS42DD-11--D
Brand
Sartobind® S
Bed Height
4 mm
Chromatography Paper / Grade FN 8 / ⌀ 25 mm Filter Discs

$19.00

100 Pieces
Grouping Value
Discos de filtro
Grade
FN 8
Chromatography Paper / Grade FN 3 / 250 × 250 mm Sheets

$73.00

100 Pieces
Dimensions
250 × 250 mm
Grouping Value
Hojas