Skip to content Skip to navigation menu

MSC NutriStem® XF Supplement Mix

A supplement mix to be used with MSC NutriStem® XF Basal Medium (05-200-1B)

  • Xeno-free, serum-free
  • Designed for optimal growth and expansion of human MSCs
  • Customizable formulation
  • Custom scale-up services available
  • Scientific and regulatory support
  • Drug Master Files available

Item no.:  05-201-1-06

   

Faster growth rates and stronger cell yields

MSC NutriStem® XF Medium is a defined, serum-free, xeno-free culture medium designed for optimal growth and expansion of human mesenchymal stem/stromal cells (hMSC) derived from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC) and umbilical cord matrix (UC-MSC). MSC NutriStem® XF Medium supports long-term growth of hMSC while maintaining their self-renewal and multi-lineage differentiation potential.

hMSCs cultured in MSC NutriStem XF Medium show superior proliferation and self-renewal potential in comparison to serum-containing media and other commercial serum-free media.  In addition, hMSCs maintain their proper fibroblast-like cell morphology, tri-lineage differentiation potential, and demonstrate normal hMSC marker profiles, and karyotypic stability over long-term culture. 

Key advantages

  • Serum-free, xeno-free, defined culture system
  • Superior cell growth compared to serum-containing media
  • Supports long-term growth and self-renewal of hMSCs from multiple sources
  • Consistent, reliable MSC cultures
  • Suitable for the harvest of high quality exosomes (EVs) for future clinical applications
  • Eliminates the need to spend time and money pre-qualifying FBS lots
  • Manufactured under cGMP
  • FDA Drug Master File (DMF) available

Cells cultured in serum-containing medium do not require an adaptation phase when transitioning to serum-free MSC NutriStem® XF Medium.

Safety Datasheet

MSC NutriStem® XF Supplement Mix MSDS (US)
en 152.5 kB
MSC NutriStem® XF Supplement Mix MSDS (GB)
en 133.5 kB

User Manual

MSC NutriStem® XF Medium Instructions For Use
en 351.5 kB

 

  • Adherence/Suspension
    Adherent/Suspension
  • Application Area
    Mesenchymal stromal cell culture
  • Delivery Condition
    Sterile
  • Phenol Red Indicator
    With Phenol Red
  • Serum Free
    Yes
  • Volume
    0.6 ML

 

  • Origin
    Xeno-Free

Customers Also Purchased

NutriFreez® D10 Cryopreservation Medium

NutriFreez® D10 Cryopreservation Medium

Learn More
NutriCoat™ Attachment Solution

NutriCoat™ Attachment Solution

Learn More
Recombinant Trypsin Solution

Recombinant Trypsin Solution

Learn More