Choose your product
Narrow your results
Filter by product attributes
Cell Culture (79)
Added to Shopping Cart
Item no.
H2O-RO-2-B
Brand
Arium® advance RO
Filtration Area
1.8 m² / 18 ft²
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Feed Water Source
Tap water
10 Pieces
Item no.
18075----------D
Brand
Sartolab® P20
Filtration Area
20 cm²
Application Area
Clarification, Sterile Filtration
Membrane Material
Polyethersulfone (PES)
1 Piece
Item no.
18099
Brand
Sartolab®
Membrane Material
Polytetrafluorethylene (PTFE)
Line Voltage
220 V
Materials of Construction
Polypropylene housing, PTFE membrane, EPDM seals and valves, PTFE membrane, EPDM seals and valves
Item no.
H2O-RO-1-B
Brand
Arium® advance RO
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Feed Water Source
Tap water
Installation Option
Wall-mounted
Item no.
H2O-RO-3-B
Brand
Arium® advance RO
Cooling
No
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Feed Water Source
Tap water
10 Pieces
Item no.
18068----------D
Brand
Sartolab® P20
Filtration Area
20 cm²
Application Area
Clarification, Sterile Filtration
Membrane Material
Polyethersulfone (PES)
12 Pieces
Item no.
180A2----------E
Brand
N/A
Filtration Area
39 cm²
Dimensions
62 × 62 mm
Application Area
Clarification
12 Pieces
Item no.
180A1----------E
Brand
N/A
Filtration Area
24 cm²
Dimensions
49 × 49 mm
Application Area
Clarification
12 Pieces
Item no.
180A3----------E
Brand
N/A
Filtration Area
62 cm²
Dimensions
79 × 79 mm
Application Area
Clarification
12 Pieces
Item no.
180A4----------E
Brand
N/A
Filtration Area
62 cm²
Dimensions
79 × 79 mm
Application Area
Clarification