Skip to content Skip to navigation menu

4Cell® Nutri-T Medium

  • Xeno-Free, Serum-Free Medium
  • Engineered for the culture and expansion of lymphocytes
  • Research Use Only
  • 1 L Bottle Standard Size
  • Scientific and Regulatory Support

Item no.:  05-11F2001-1K

Price:  $280.00

Availability (ex works):  For more information please log in

1 Piece
   

4Cell® Nutri-T Medium is a xeno-free, serum-free medium specifically designed for the culture and expansion of lymphocytes to advance the field of cell-based immunotherapy.

4Cell® Nutri-T is optimized for TILs, CAR-T cells, and other mononuclear immune cells, including PBMCs. The medium provides Industry-leading performance and flexibility, without the addition of serum.

4Cell® Nutri-T medium is manufactured under ISO 13485 and 9001 QMS and in compliance with cGMP guidelines. Nutri-T is currently intended for Research Use Only. A version of 4Cell® Nutri-T intended for GMP applications is planned for 2021.

Features

  • Xeno-Free, Serum-Free
  • Superior performance without serum addition
  • Exhibits excellent fold expansion and cell viabilty for TILs, CAR-T, PBMCs, etc.
  • Exceptional performance with cells starting at low initial seeding concentrations
  • Tested and developed on both healthy, and non-healthy patient derived donor cells
  • Formulation contains HSA and Phenol Red

Datasheet

4Cell® Nutri-T Medium
en 777.4 kB

Safety Datasheet

4Cell® Nutri-T
en 198.9 kB

User Manual

Instructions for Use - 4Cell® Nutri-T Medium
en 520.9 kB

 

  • Adherence/Suspension
    Suspension
  • Application Area
    Lymphocyte culture
  • Delivery Condition
    Sterile
  • Serum Free
    Yes
  • Volume
    1L

 

  • Origin
    Xeno-Free

Customers Also Purchased

NutriFreez® D10 Cryopreservation Medium

NutriFreez® D10 Cryopreservation Medium

Learn More
NutriStem® hPSC XF Medium

NutriStem® hPSC XF Medium

Learn More
PBS Prefilled Liner 50L

PBS Prefilled Liner 50L

Learn More