Skip to content Skip to navigation menu

NutriFreez® Cryopreservation Media

Powerful cryopreservation solutions optimized for enhanced performance across a broad range of cells.

NutriFreez® brand of cryopreservation media has set the standard for high-quality freezing solutions. It is the first fully defined, optimized freezing solution designed and validated for the cryopreservation of various cell types, including hESCs, iPSCs, and hMSCs. NutriFreez® maintain animal component-free conditions during cryopreservation, essential to maintaining consistency when culturing cells in a xeno-free system.

With proven reliability and consistency, NutriFreez® provide a high-performance protective environment for cells during the freezing, storage, and thawing process.

   

Choose your product

Products (2)

NutriFreez® Cryopreservation solutions are robust, fully defined, animal component-free, serum-free freezing agents optimized for the cryopreservation of various cell types.

  • Optimized for maximum cell recovery and protection - developed to protect a wide range of human and animal-derived cells, including susceptible cell types such as primary cells, lymphocytes, and stem cells (hMSCs and hPSCs).

  • Unique, serum-free and fully defined formulations - high-quality, animal component-free, protein-free, serum-free freezing formulations designed for research, cell banking, and therapeutic applications. Contain 5-10% DMSO.

  • Widely referenced - with over 300 references.

  • Manufactured under cGMP - all NutriFreez solutions are manufactured under cGMP conditions. Customization and scale-up support are available.

NutriFreez® Cryopreservation solutions are suitable for various applications, from basic research, through cell banking, to cell therapy. The solutions are available with or without phenol red, with 5% or 10% DMSO, and with culture media-based or salt-based formulations.