s
Skip to content Skip to navigation menu

Sartolab® BT Vacuum Filter 180C5----------E, 0.22 µm Polyethersulfone, 500 ml

Sartolab® BT with polyethersulfone (PES) is designed for cell culture media and other solutions. Type C5 is a bottle top (BT) unit with a pore size of 0.22 µm and a volume of 500 ml and can be used for sterile filtration. Version E contains 12 units which are individually packed and sterilized by ethylene oxide (EO).

Item no.:  180C5----------E

Availability:  On Request

Sartolab RF/BT are disposable vacuum filtration units. The Bottle Top (BT) units contain an optimized Sartorius PES membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They are therefore the product of choice for sterile filtration of tissue culture media, buffers, additives and other aqueous biologicals. Sartolab BT vacuum units are available as 150 ml, 500 ml and 1000 ml units.

  • Low protein binding
  • Fast flow and high throughput
  • Easy to use
  • For reusable receiver flasks

Brochure

Sartolab® RF | BT Filter Systems
en 265.6 kB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Primary Product Type
    Filtration Devices
  • Brand
    Sartolab®
  • Membrane Material
    Polyethersulfone (PES)
  • Without Receiver Flask
    BT (funnel only)
  • Connector Outlet
    Plug-on Hose Barb
  • Color
    Clear/Yellow
  • Funnel Volume
    500 mL
  • Sterility
    Sterile
  • Packaging
    Single pouch packed
  • Pack Size
    12
  • Capacity
    500 mL
  • Filtration area
    39 cm²
  • Volume
    500 mL
  • Pore size
    0.22 µm
  • Wettability
    Hydrophilic
  • Device Format
    Bottle Top
  • Receiver Flask Volume
    500 mL

Technical attributes

  • pH Range
    1.0 – 13.0
  • Device Type
    Vacuum Filtration Units
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility
  • Sterilization Method
    Gamma irradiation
  • Application
    Buffer & Media
  • Area of Application
    • Sterile Filtration
    • Clarification
  • Max. temperature
    70° C
  • Filter diameter
    square filter 62 × 62 mm
  • Filling volume
    500 mL
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Polystyrene (PS)
  • Neck Size Bottle Top Units
    ⌀ 45 mm
  • Cytotoxicity
    USP Biological Reactivity Tests, in vitro