Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Media & Buffer Preparation (63)

613L250D reverse osmosis without Pump
613L250D reverse osmosis without Pump
Item no.: 613L250D Discontinued
Brand
Arium®
arium pro UF
arium pro UF
Item no.: H2OPRO-UF-D Discontinued
Brand
Arium® pro
arium pro VF TOC
arium pro VF TOC
Item no.: H2OPRO-VF-D-TOC Discontinued
Brand
Arium® pro
613L250 reverse osmosis system
613L250 reverse osmosis system
Item no.: 613L250 Discontinued
Brand
Arium®
Sartolab® BT 250, 0.22 µm, PES Bottle Top Filter for 250 mL Samples
Brand
Sartolab® RF/BT
Filtration Area
43 cm²
Volume
250 mL
Pore Size
0.22 µm
Sartolab® BT 150, 0.22 µm, PES Bottle Top Filter for 150 mL Samples
Brand
Sartolab® RF/BT
Filtration Area
43 cm²
Volume
150 mL
Pore Size
0.22 µm
Sartolab® BT 500, 0.22 µm, PES Bottle Top Filter for 500 mL Samples
Brand
Sartolab® RF/BT
Filtration Area
69 cm²
Volume
500 mL
Pore Size
0.22 µm
Arium® advance Reverse Osmosis System
Brand
Arium® advance RO
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Installation Option
Wall-mounted
Line Voltage
100 – 240 V
Arium® pro UF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Wall-mounted
Arium® pro B Ultrapure Water System
Brand
Arium® pro
Cooling
No
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
No
Arium® advance Reverse Osmosis System
Brand
Arium® advance RO
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Installation Option
Benchtop
Line Voltage
100 – 240 V
Arium® pro VF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Wall-mounted
Arium® pro VF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Benchtop
Arium® pro UF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Benchtop
Arium® pro VF Ultrapure Water System
Arium® pro VF Ultrapure Water System
Item no.: H2OPRO-VF-B-TOC
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Wall-mounted
Results per page: | |