Skip to content Skip to navigation menu

Water Purification

   

Choose your product

Narrow your results

Filter by product attributes

Products (26)

Arium® advance Reverse Osmosis System
Brand
Arium® advance RO
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Installation Option
Benchtop
Line Voltage
100 – 240 V
Arium® pro VF Ultrapure Water System
Arium® pro VF Ultrapure Water System
Item no.: H2OPRO-VF-T-TOC
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Benchtop
Arium® advance Reverse Osmosis System
Brand
Arium® advance RO
Filtration Area
1.8 m² / 18 ft²
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Installation Option
Wall-mounted
Arium® pro B Ultrapure Water System
Brand
Arium® pro
Cooling
No
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
No
Arium® advance Reverse Osmosis System
Brand
Arium® advance RO
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Installation Option
Benchtop
Line Voltage
100 – 240 V
Arium® pro VF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Wall-mounted
Arium® pro VF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Benchtop
Arium® pro UF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Benchtop
Arium® pro VF Ultrapure Water System
Arium® pro VF Ultrapure Water System
Item no.: H2OPRO-VF-B-TOC
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Wall-mounted
Arium® advance Reverse Osmosis System
Brand
Arium® advance RO
Product Water Resistivity (at 25 °C)
0.05 MΩ × cm
Installation Option
Wall-mounted
Line Voltage
100 – 240 V
Arium® pro UF Ultrapure Water System
Brand
Arium® pro
Product Water Resistivity (at 25 °C)
18.2 MΩ × cm
Low Endotoxin / RNase / DNase Values
Yes
Installation Option
Wall-mounted
Arium® 613L Reverse Osmosis System
Arium® 613L Reverse Osmosis System
Item no.: 613L150D Discontinued
Brand
Arium®
Arium® 613L Reverse Osmosis System
Arium® 613L Reverse Osmosis System
Item no.: 613L050 Discontinued
Brand
Arium®
Arium® 613L Reverse Osmosis System
Arium® 613L Reverse Osmosis System
Item no.: 613L100D Discontinued
Brand
Arium®
Arium® 613L Reverse Osmosis System
Arium® 613L Reverse Osmosis System
Item no.: 613L200 Discontinued
Brand
Arium®
Results per page: | |