Skip to content Skip to navigation menu

Cell harvest

   

Choose your product

Narrow your results

Filter by product attributes

Products (14)

Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
208 – 240 V
Line Frequency
50 – 60 Hz
Rotanta 460R With Cpanel
Rotanta 460R With Cpanel
Item no.: GB-C5660
Brand
Hettich
Cooling
Yes
Dimensions
456 mm × 770 mm × 706 mm
Line Voltage
220 – 240 V
Rotofix 46 Benchtop Centrifuge, Without Rotor
Brand
Hettich
Dimensions
345 mm × 538 mm × 647 mm
Line Voltage
220 – 240 V
Line Frequency
50 – 60 Hz
Universal 320 (110 v)
Universal 320 (110 v)
Item no.: GB-C1401-01
Brand
Hettich
Cooling
No
Dimensions
395 mm × 520 mm × 346 mm
Line Voltage
100 – 127 V
Rotina 420 R refrigerated Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
423 mm × 713 mm × 654 mm
Volume Range
0.2 – 600 mL