s
Skip to content Skip to navigation menu

Universal 320 (110 v)

Its comprehensive range of accessories and outstanding performance make the UNIVERSAL 320/320R the ideal centrifuge for almost every application.

Item no.:  GB-C1401-01

Availability:  On Request

Carriers and adapters for standard tubes up to 100 ml are available for use at low speeds. In addition, this centrifuge can be used for microtitre plates, tubes with a screw cap, blood collection tubes or cytology accessories.

A maximum RCF of 21,382 can be achieved with microlitre tubes. Vessels with higher volumes (up to 85 ml) can also be centrifuged thanks to the high performance of the centrifuge. Bacteria and yeasts are rapidly sedimented at an RCF of 9,509.

It is possible to choose between eleven swing-out rotors, seven fixed-angle rotors and one haematocrit rotor. The fixed-angle and swing-out rotors with accessories are suitable for virtually all applications in everyday use in industrial, research and clinical laboratories.

Product properties

  • Line frequency
    50 – 60 Hz
  • Line voltage
    100 – 127 V
  • Capacity
    4 × 100 / 32 × 15 mL
  • Dimensions
    395 mm × 520 mm × 346 mm
  • Weight
    31 kg
  • Agitator speed range
    15,000 rpm
  • Cooling
    No

Technical attributes

  • Timer Range
    1 sec. – 99 min : 59 sec.
  • Max. gravitational field
    21,382 × g