s
Skip to content Skip to navigation menu

Rotofix 46 Benchtop Centrifuge, Without Rotor

The ROTOFIX 46 / 46H is the ideal centrifuge for research and industrial laboratories. It has a wide range of accessories for routine applications and also enables special tasks to be tackled.

Item no.:  GB-C4600

Availability:  On Request

This centrifuge can accommodate a number of special tubes, including ASTM (American Society for Testing Materials) tubes, Schlenk tubes and chrome bath tubes.

Rotor 5616 can hold Schlenk tubes, which are widely used in organometallic and co-ordination chemistry. Substances that have been prepared in Schlenk tubes can be separated through centrifugation.

The sulphuric acid content of chrome baths can be determined using chrome bath tubes. The QA procedure is of interest not only to public and private test facilities, but also to operators of chrome baths who need to establish sulphate levels at regular intervals.

The ROTOFIX 46 is not a medicinal product within the meaning of the IVD Directive and therefore must not be used for medical analysis / diagnosis. The IVD Directive is valid throughout Europe and in other countries that have adopted it or use it as a basis for their legislation.

Product properties

  • Line frequency
    50 – 60 Hz
  • Line voltage
    220 – 240 V
  • Capacity
    4 × 290 mL
  • Dimensions
    345 mm × 538 mm × 647 mm
  • Weight
    60 kg
  • Agitator speed range
    4,000 rpm

Technical attributes

  • Timer Range
    1 – 99 min.
  • EMC (acc. to EN 55011)
    EN / IEC 61326-1, class B
  • Max. gravitational field
    3,095 × g