text.skipToContent text.skipToNavigation

Roto Silenta 630 RS

Order Number:  A_Roto_Silenta_630

Availability:  On Request

The Roto Silenta 630 RS offers out-standing performance in fast, efficient centrifuging of blood bags and large sample volumes. It accommodates a maximum capacity of 6 x 2,000 ml or 12 x 500 ml blood bag systems. Excellent stability even at high speeds makes the Roto Silenta 630 RS a rugged and reliable centrifuging partner. When in use, the cooled large-volume centrifuge rests on high-quality vibration dampers. To ensure mobility, it is supplied with castors onto which the Roto Silenta 630 RS can be lowered, as required. With the HETTINFO data report system up to 29 centrifuges can be controlled by a single PC. Optical cables connect the centrifuges to a BUS system. Protocols of selected bar code units and centrifuging data can be produced via a PC with an RS 232 interface.Floor standing centrifuge with a capacity of 12 litre, used primarily for spinning blood bags or other large volume applications.

  • Bar code reader (when used with Hettinfo)