Skip to content Skip to navigation menu

PLTGold® Human Platelet Lysate (Research Grade)

A growth factor rich, xeno-free, heparin-free supplement that is a superior alternative to FBS.

Item no.:  PLTGOLD100R

Price:  $368.00

1 Piece
 

PLTGold® Human Platelet Lysate is a xeno-free, animal serum-free product derived from human platelets. PLTGold® contains all the growth factors and proteins necessary for cell growth, but with reduced turbidity and no clot formation. PLTGold® is the next generation of hPLs which does not require the use of heparin in the manufacturing process.

  • Heparin-free and no clot formation
  • Effective with MSCs and other primary cells (includes: Mesenchymal Stem/Stromal Cells (graph), Hematopoietic Stem Cells, iPSC and iPSC-derived cells, Embryonic Stem Cells, Fibroblasts, Endothelial Cells, Tumor Cells)
  • Cost-effective alternative to FBS (stable supply)
  • Provides an optimal environment for cell culture and drug discovery

Flyer

PLTGold Product Insert
en 158.8 kB

Safety Datasheet

PLTGold MSDS
en 102.7 kB

Applications

  • Application
    Research
  • Application Area
    Supplement for cell culture

Compliance Information

  • Origin
    Xeno-Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension

Product Information

  • Brand
    PLTGold®

Sterility

  • Delivery Condition
    Sterile

Volumes

  • Volume
    100 mL

Customers Also Purchased

EndoGo™ XF Medium

EndoGo™ XF Medium

Learn More
NutriFreez® D10 Cryopreservation Medium

NutriFreez® D10 Cryopreservation Medium

Learn More
MSC NutriStem® XF Medium

MSC NutriStem® XF Medium

Learn More