Skip to content Skip to navigation menu

Cell Cultivation

Cell cultivation and monitoring in lab scale with centrifuges, shakers, incubators and cell analysers as well as cell culture disposables, including single-use bioreactors. All together they are the ideal solution for your cell cultivation.

   

Choose your product

Narrow your results

Filter by product attributes

Products (51)

Flexsafe® RM 50L basic (5 pcs)
Brand
Flexsafe® RM
Screw Cap for Bulk Additions
No
Flexsafe® RM 2L perfusion (3 pcs)
Brand
Flexsafe® RM
Screw Cap for Bulk Additions
No
Flexsafe® RM 100L perfusion ATF (2 pcs)
Brand
Flexsafe® RM
Screw Cap for Bulk Additions
No
Flexsafe® RM 10L basic SC (5 pcs)
Flexsafe® RM 10L basic SC (5 pcs)
Item no.: DFB010L----01SC
Brand
Flexsafe® RM
Screw Cap for Bulk Additions
Yes
Flexsafe® RM 10L optical (5 pcs)
Brand
Flexsafe® RM
Screw Cap for Bulk Additions
No