Skip to content Skip to navigation menu

Bioprocess Development

   

Choose your product

Narrow your results

Filter by product attributes

Products (398)

Flexel® 3D TPE Palletank 200 L, FiL, 2 pieces
Brand
Flexel® 3D
Type
Flexel® 3D Bag for Palletank
Filter
0.1 µm
Volume
200 L
Flexel® 3D Tank Liner, 50 L, Gamma irradiated, with Silicone + Clear C-Flex® 374 tubing, 10 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
50 L
Flexel® 3D Tank Liner, 50 L, Non-Sterile, 1 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
50 L
Flexel® 3D Tank Liner, 370 L, Gamma irradiated, 15 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
370 L
Flexel® 3D Tank Liner, 300 L, Non-Sterile, 1 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
300 L
Opta® SFT Female Sterile connector, 1/2" HB. For assembly with Silicone tubing
Brand
Opta® SFT
Type
Single-use device
Connections
½ in. Hose Barb
Sealing Material
Santoprene
Flexel® 3D Tank Liner, 30 L, Gamma irradiated, 1 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
30 L
Flexel® 3D Tank Liner, 30 L, Gamma irradiated, with Silicone + Clear C-Flex® 374 tubing, 1 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
30 L
Flexel® 3D Palletank 1000 L, Fil, 1 piece
Brand
Flexel® 3D
Type
Flexel® 3D Bag for Palletank
Filter
0.2 µm high flow
Volume
1,000 L
Opta® SFT Female Sterile connector, 3/4" HB. For assembly with Silicone tubing
Brand
Opta® SFT
Type
Single-use device
Connections
¾ in. Hose Barb
Sealing Material
EPDM
Flexel® 3D Tank Liner, 100 L, Non-Sterile, 20 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
100 L
Flexel® 3D Tank Liner, 750 L, Gamma irradiated, 1 pcs.
Brand
Flexel® 3D
Type
Flexel® 3D Tank Liner
Filter
No
Volume
750 L
Flexel® 3D TPE Drum 200 L, FiL, 5 pieces
Brand
Flexel® 3D
Type
Flexel® Bag for Drum
Filter
0.1 µm
Volume
200 L
Flexel® 3D TPE Drum 50 L, FiL, 5 pieces
Brand
Flexel® 3D
Type
Flexel® Bag for Drum
Filter
0.1 µm
Volume
50 L
Flexel® DRUM 100 L (TPE)  MKTG100 LDR
Brand
Flexel® 3D
Type
Flexel® Bag for Drum
Filter
No
Volume
100 L
Results per page: | |