Choose your product
Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a hand-held tool which ensures quick and easy execution in various space requirements. Clipster® is the sole solution that can be installed by the operator at the point of disconnection. As not being in fluid contact ClipsterN can be easily validated.
- Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datashhet for list of validated materials)
- Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
- Error proof design: Prevents mistakes
- 4-step operation: Easy, quick, robust and repeatable
- Intensively qualified: Safe and robust
- Available as stand alone product or preassembled: Flexible
- Portable hand tool: Easy to use
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodAseptic Disconnection
-
Disconnection Time60 sec.
Materials of Construction
-
Connector MaterialPolycarbonate (PC)
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandClipster®
Sterility
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable
Clipster® hand held tool is a reusable device to perform disconnections with single-use Clipster® components. It is available in two sizes: XS/S and L.