Skip to content Skip to navigation menu

Transfer Set, 3/8'' – 9/16'', 500 mm, Quick coupler female 3/8'' (with plug) - PC inlet, Quick coupler male 3/8" (with plug) - PC/Silicone outlet, 1 pcs.

Sartorius' Single-use Assemblies are robust, sterile and ready-to-use to create flexibilty in all bio-processing steps. Our pre-designed tubing assemblies feature highly qualified and widely used components. Choose from Sartorius' components such as Tuflux® SIL or TPE tubing, sterile connectors such as Opta® and sterile disonnectors such as Clipster® or from other qualified components. With tubing sizes ranging from 1/4" (6.4 mm) to 1" (25 mm) ID, Sartorius has a vast array of options to meet a wide variety of bioprocessing needs.

To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.

Item no.:  FFT103189

 

Single-use assemblies are critical for transfers between single-use and hybrid systems and between cleanroom or isolator walls. Choose from pre-designed solutions or contact us to let our experts design the best solution to meet your specific requirements from our extensive qualified component library.

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Inlet
    Quick coupler female 3/8" (with plug) - PC
  • Connector Outlet
    Quick coupler male 3/8" (with plug) - PC/Silicone

Dimensions

  • Inner Diameter
    ⅜" (9.6 mm)
  • Outer Diameter
    9/16'' (14.3 mm)
  • Tube Length
    19.7" (0,5 m)
  • Tube Size (ID – OD)
    3/8" x 9/16" (9.5 mm × 14.3 mm)

General Specifications

  • Tubing
    Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL

Materials of Construction

  • Tubing Material
    Silicone

Product Information

  • Brand
    Flexboy®
  • Pack Size
    40
  • Tube Type
    Tube sets

Sterility

  • Delivery Condition
    Sterile

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More
Biosealer® TC

Biosealer® TC

Learn More